IESNA:LM-63-2002
[TEST]P1388782
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-730-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22824.6
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
156.8 186.9 259.3 494.5 1326.7 2255.3 3111.6 3666.4 4215.2 4920.7 5819.2 6747.9 8038.4 9256.5 10281.6 11143.9 11939.9 12717.8 
13544.0 14635.5 15895.8 17083.8 17391.3 16878.7 16022.4 15045.5 14297.8 13670.6 11294.7 7369.0 3527.7 1706.6 904.5 367.8 211.1 
114.6 66.3 0.0 
156.8 193.0 259.3 482.4 1230.2 2219.1 3021.2 3624.2 4215.2 4914.7 5728.8 6772.0 7996.1 9099.7 10142.9 10999.2 11789.2 12530.9 
13375.1 14430.4 15739.0 16957.1 17379.2 16866.7 15956.1 15015.4 14231.4 13574.1 11312.8 7387.1 3600.1 1706.6 910.6 355.8 205.0 
108.5 66.3 0.0 
156.8 186.9 247.2 470.4 1127.7 2044.3 2960.9 3576.0 4166.9 4842.3 5650.4 6675.5 7736.8 8840.4 9751.0 10396.2 11047.5 11843.5 
12754.0 13827.4 15310.9 17017.4 17831.5 17499.9 16420.4 15347.0 14617.4 14020.4 11976.1 8134.8 4179.0 1929.7 916.6 343.7 217.1 
120.6 72.4 0.0 
156.8 186.9 235.2 404.0 970.9 1851.3 2677.4 3401.1 4022.2 4685.5 5463.4 6404.2 7387.1 8364.0 9190.1 9877.6 10341.9 11041.4 
12012.3 13230.4 14931.0 16703.9 18102.9 18175.2 17240.6 15986.3 15160.1 14611.4 12826.4 9606.2 5385.0 2448.3 1079.4 392.0 217.1 
138.7 90.5 0.0 
156.8 186.9 229.2 343.7 705.5 1435.2 2267.4 3099.6 3775.0 4414.2 5131.8 6024.2 6965.0 7972.0 8822.3 9558.0 10070.6 10480.6 11089.7 
12090.7 13664.6 15865.6 17946.1 18705.9 18000.4 16728.0 15932.0 15383.2 13670.6 11252.5 7248.4 3298.6 1477.4 548.8 247.2 168.8 
120.6 0.0 
156.8 180.9 217.1 283.4 482.4 934.7 1694.5 2442.3 3274.4 3967.9 4625.2 5373.0 6223.2 7061.5 8032.3 8810.2 9431.3 9889.6 10227.3 
10818.3 11747.0 13423.4 16040.5 18133.0 18675.8 17421.5 16529.0 15859.6 14334.0 12193.2 9214.3 5445.3 2737.7 1073.4 379.9 223.1 
162.8 0.0 
156.8 180.9 199.0 241.2 325.6 524.6 910.6 1537.7 2225.2 2985.0 3720.7 4516.7 5204.1 5951.9 6766.0 7598.1 8309.7 8961.0 9449.4 
9950.0 10577.1 11566.1 13146.0 15570.2 17994.3 18838.6 18326.0 17662.7 15304.8 12705.8 10149.0 8122.8 5155.9 2436.2 989.0 
319.6 217.1 0.0 
156.8 174.9 193.0 223.1 277.4 373.9 621.1 1025.1 1634.2 2273.4 2991.0 3738.8 4468.4 5204.1 5927.8 6747.9 7459.4 8189.1 8798.2 9413.3 
10046.4 10878.6 12151.0 14032.4 16649.6 18591.3 18971.2 18760.2 16715.9 13797.3 10944.9 8737.9 6295.6 3539.8 1483.4 416.1 
247.2 0.0 
156.8 168.8 186.9 211.1 241.2 295.5 416.1 609.1 982.9 1495.5 2104.6 2749.8 3461.4 4179.0 4932.8 5692.6 6422.2 7176.0 7893.6 8587.1 
9316.8 10179.1 11318.8 12808.3 14732.0 17126.0 18223.5 18561.2 18090.8 15901.8 12892.7 9925.8 7049.4 4595.1 2038.2 675.4 
283.4 0.0 
156.8 168.8 174.9 186.9 193.0 211.1 229.2 265.3 313.6 398.0 536.7 741.7 1025.1 1429.2 1899.5 2424.2 2991.0 3660.4 4378.0 5186.0 6060.4 7085.6 
8303.7 9763.0 11445.5 13242.5 14334.0 15033.5 16149.1 15558.1 12892.7 8936.9 5385.0 2828.2 1188.0 349.8 229.2 0.0 
156.8 162.8 162.8 162.8 168.8 168.8 168.8 174.9 168.8 174.9 174.9 180.9 193.0 205.0 241.2 277.4 331.7 404.0 500.5 639.2 814.1 1079.4 1435.2 2002.1 
2930.7 4570.9 5970.0 6844.4 8080.6 6910.7 5047.3 3545.8 2333.7 1206.1 349.8 84.4 24.1 0.0 
156.8 156.8 156.8 150.8 150.8 150.8 150.8 144.7 138.7 138.7 138.7 138.7 132.7 126.6 126.6 126.6 132.7 144.7 156.8 174.9 199.0 217.1 247.2 289.5 379.9 645.2 
964.8 1272.4 2074.4 2201.0 1555.8 946.8 548.8 253.3 102.5 42.2 18.1 0.0 
156.8 150.8 150.8 144.7 138.7 138.7 132.7 126.6 120.6 120.6 114.6 108.5 102.5 96.5 84.4 78.4 72.4 72.4 72.4 72.4 72.4 72.4 66.3 66.3 54.3 48.2 48.2 
48.2 60.3 72.4 54.3 48.2 48.2 36.2 24.1 18.1 18.1 0.0 
156.8 144.7 138.7 126.6 120.6 114.6 108.5 96.5 90.5 78.4 66.3 60.3 48.2 42.2 36.2 30.2 24.1 24.1 18.1 12.1 12.1 12.1 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 0.0 0.0 6.0 
6.0 12.1 12.1 12.1 0.0 
156.8 138.7 126.6 114.6 102.5 96.5 84.4 72.4 60.3 48.2 42.2 30.2 24.1 18.1 12.1 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
12.1 12.1 0.0 
156.8 132.7 114.6 102.5 90.5 72.4 66.3 54.3 42.2 30.2 24.1 12.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
12.1 0.0 
156.8 126.6 108.5 90.5 78.4 66.3 48.2 36.2 30.2 18.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 
6.0 0.0 
156.8 126.6 102.5 84.4 66.3 54.3 42.2 30.2 24.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 
0.0 
156.8 120.6 102.5 78.4 66.3 54.3 36.2 24.1 18.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
156.8 126.6 102.5 78.4 66.3 48.2 36.2 30.2 18.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
156.8 126.6 102.5 84.4 66.3 48.2 42.2 30.2 24.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
156.8 126.6 102.5 84.4 66.3 48.2 42.2 30.2 24.1 18.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
